您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照國家
IFC 4.0
可提供的產品目錄語言:
English
français
English
640000007 - C.SCAN M MULTICAPTEURS CONV
CHUBB FRANCE
01 - Fire detection and protection
1.1 - Detectors
1.1.1 - C.Scan conventional range
Powered by
CAD模型選擇
{chubb/01/1_1/1_1_1/640000007.prj},{NB=640000007_350},{REF=640000007},{P=80},{IP=40},{WIR=1.5},{SMAX=80},{HMAX=7},{MAT=ABS},{H=102 x 52 (with base)},{IK=/},{COLOR=RAL 9016},{INST=Surface mounting},{ACC=- Flush mounting adaptor CES3 - On Surface adaptor BMS3 + - Wet base - Mechanical protection - Anti theft - False ceiling adaptor - Duct adaptor DG13},{ALIM=16 - 30},{ISTD=95 (24V)},{IALARM=28 +/- 4 (24V)},{IFAULT=10 +/- 2 (24V)},{ICC=/},{PHEN=Combined (smoke and heat)},{TEC=Conventional},{ALIND=Visibility 180°},{REMO=Standard equipment},{TRESH=1 (with heat mode A1R)},{ADR=/},{TEST=laser Aerosol, heat tester},{TEMPOP= - 25 + 70},{TEMPST= - 30 + 70},{HR=93 % without condensation},{ATEX=No},{NFC=LE2 002 B},{LODLEVEL=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640000007 - C.SCAN M MULTICAPTEURS CONV
Bill of material
640000007 - C.SCAN M MULTICAPTEURS CONV
REF
Reference
640000007
LODLEVEL
Level of details
350
300
200
350
300
200
MAT
Material
ABS
H
Dimensions (LxHxP or DiamxP)
102 x 52 (with base)
mm
P
Weight
80
g
IP
40
IK
/
COLOR
Color
RAL 9016
INST
Installation
Surface mounting
ACC
Accessories
- Flush mounting adaptor CES3 - On Surface adaptor BMS3 + - Wet base - Mechanical protection - Anti theft - False ceiling adaptor - Duct adaptor DG13
WIR
Maximum gauge for connection in base
1.5
mm²
ALIM
Power supply range
16 - 30
V
ISTD
Standby current (24V)
95 (24V)
µA
IALARM
Alarm current (24V)
28 +/- 4 (24V)
mA
IFAULT
Fault current (24V)
10 +/- 2 (24V)
mA
ICC
Integrated short circuit isolators
/
PHEN
Detected phenomena
Combined (smoke and heat)
TEC
Technology
Conventional
ALIND
Integrated Alarm indicator
Visibility 180°
REMO
Remote indicator output
Standard equipment
TRESH
Number of alarm treshold
1 (with heat mode A1R)
ADR
Coding method
/
TEST
Functional test
laser Aerosol, heat tester
SMAX
Maximum protected area
80
m²
HMAX
Maximum instalation height
7
m
TEMPOP
Operating temperature
- 25 + 70
°C
TEMPST
Storage temperature
- 30 + 70
°C
HR
Maximum relative humidity
93 % without condensation
%
ATEX
ATEX certification
No
NFC
NF SSI certification number
LE2 002 B
CEDOP
CE DPC/ RPC or DOP
0333-CPR-075034
APTC
Aptitude certificate
No
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求