IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
BN 2041 3757662 hexalobular (6 Lobe) socket flat countersunk head screw 3x14
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 2041 Hexalobular (6 Lobe) socket flat countersunk head screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_2041/bn_2041.prj},{NB=BN 2041 3757662 hexalobular (6 Lobe) socket flat countersunk head screw 3x14},{CNSORDERNO=3757662},{BNARTNR=3757662},{BNNORM1=ecosyn® plast},{BNMAT=Stahl einsatzgehärtet},{CNSMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau},{NENND=3},{D=3.0},{P=1.40},{D2=1.80},{L=14},{DK=5.50},{R=1.20},{ISR=X8},{A=2.40},{T=1.00},{C=0.55}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 33
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2041 - Hexalobular (6 Lobe) socket flat countersunk head screws (ecosyn® plast),steel case-hardened, zinc plated blue
Bill of material
BN 2041 3757662 hexalobular (6 Lobe) socket flat countersunk head screw 3x14
BNARTNR
Identification
3757662
3757662
BNNORM1
ecosyn® plast
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
zinc plated blue
NENND
Nominal diameter
3
3
D
Thread
3.0
3.0
mm
P
1.40
1.40
mm
D2
1.80
1.80
mm
L
Nominal length
14
14
mm
DK
5.50
5.50
mm
R
1.20
1.20
mm
ISR
Hexalobular socket
X8
X8
A
2.40
2.40
mm
T
1.00
1.00
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求