IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
BN 20128 3351660 pan head screw KB35 x 12 WN 1411
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 20128 Pan head screws with pressed washer with Pozidriv cross recess form Z
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_20128/bn_20128.prj},{NB=BN 20128 3351660 pan head screw KB35 x 12 WN 1411},{CNSORDERNO=3351660},{BNARTNR=3351660},{BNNORM1=WN 1411},{BNNORM2=EJOT PT®},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{NENND=KB35},{D=3.5},{P=1.57},{D2=1.91},{L=12},{DK=7.00},{K=2.40},{C=0.80},{POZI=2},{M=3.84},{T=1.080},{T1=1.540},{DKA=5.80},{A=3.50},{R=3.55},{R1=0.40}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20128 - Pan head screws with pressed washer with Pozidriv cross recess form Z, fully threaded (EJOT PT®; WN 1411), stainless steel A2
Bill of material
BN 20128 3351660 pan head screw KB35 x 12 WN 1411
BNARTNR
Identification
3351660
3351660
BNNORM1
WN 1411
BNNORM2
EJOT PT®
BNMAT
Material
Stainless steel A2
NENND
Nominal diameter
KB35
KB35
D
Thread
3.5
3.5
mm
P
1.57
1.57
mm
L
Nominal length
12
12
mm
DK
7.00
7.00
mm
K
2.40
2.40
mm
C
0.80
0.80
mm
POZI
Pozidriv
2
2
M
~
3.84
3.84
mm
T
min.
1.080
1.080
mm
T1
max.
1.540
1.540
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求