IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
BN 20095 3205504 pan head screw K30 x 12 WN 1451 / T10
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 20095 Pan head screws with pressed washer with hexalobular socket Torx®
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_20095/bn_20095.prj},{NB=BN 20095 3205504 pan head screw K30 x 12 WN 1451 / T10},{CNSORDERNO=3205504},{BNARTNR=3205504},{BNNORM1=WN 1451},{BNNORM2=EJOT PT®},{BNMAT=Stahl vergütet 380 HV},{CNSMAT=Stahl vergütet 380 HV},{BNSURFACE=verzinkt-blau},{NENND=K30},{D=3.000},{P=1.340},{D2=1.660},{L=12.000},{DK=6.000},{K=2.100},{C=0.600},{INNENSECHSRUN=T10},{A=2.800},{T=1.000},{T1=1.300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 30
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20095 - Pan head screws with pressed washer with hexalobular socket Torx®, fully threaded (EJOT PT®; WN 1451), steel heat-treated 380 HV, zinc plated blue
Bill of material
BN 20095 3205504 pan head screw K30 x 12 WN 1451 / T10
BNARTNR
Identification
3205504
3205504
BNNORM1
WN 1451
BNNORM2
EJOT PT®
BNMAT
Material
Steel heat-treated 380 HV
BNSURFACE
Surface
zinc plated blue
NENND
Nominal diameter
K30
K30
D
Nominal thread diameter
3.000
3.000
mm
P
Threaded pitch
1.340
1.340
mm
L
Nominal length
12.000
12.000
mm
DK
Head diameter
6.000
6.000
mm
K
Head height
2.100
2.100
mm
C
0.600
0.600
mm
INNENSECHSRUN
Hexalobular socket Torx®
T10
T10
A
~
2.800
2.800
mm
T
min.
1.000
1.000
mm
T1
max.
1.300
1.300
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求