IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
BN 20220 3366925 hexalobular socket pan head chipboard screw 4.5x35
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20220 Hexalobular (6 Lobe) socket pan head chipboard screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_20220/bn_20220.prj},{NB=BN 20220 3366925 hexalobular socket pan head chipboard screw 4.5x35},{CNSORDERNO=3366925},{BNARTNR=3366925},{BNNORM1=SPAX®},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=WIROX® mit Gleitschicht},{D1=4.5},{P=2.000},{L=35.0},{D2=9.000},{K=3.100},{INNENSECHSRUN=T20},{B=32.000},{A=2.000},{R=0.600},{RF=6.200},{MZ=4.300},{TZ=2.340},{Y=3.700},{DA=4.900},{Z1H=1.000},{Z1D2=10.000},{Z2H=1.600},{Z2D2=15.000},{A1=3.950},{T=1.660}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 79
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20220 - Hexalobular (6 Lobe) socket pan head chipboard screws T-STAR plus, fully threaded with 4CUT point (SPAX®), steel case-hardened, WIROX®, added lubricant
Bill of material
BN 20220 3366925 hexalobular socket pan head chipboard screw 4.5x35
BNARTNR
Identification
3366925
3366925
BNNORM1
SPAX®
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
WIROX®, added lubricant
D1
Nominal thread diameter
4.5
4.5
mm
D3
Nominal core diameter
3.100
3.100
mm
P
Threaded pitch
2.000
2.000
mm
L
Nominal length
35.0
35.0
mm
D2
Head diameter
9.000
9.000
mm
K
Head height max.
3.100
3.100
mm
INNENSECHSRUN
Hexalobular socket
T20
T20
B
b~
32.000
32.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求