IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
BN 729 1270036 flat washer 7.4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 729, BN 730, BN 21209 Flat washers without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_729_730_21209/bn_729.prj},{NB=BN 729 1270036 flat washer 7.4},{CNSORDERNO=1270036},{BNARTNR=1270036},{BNNORM1=DIN 9021},{BNNORM2=~ISO 7093},{BNMAT=Stahl Härteklasse 140 HV / 100 HV},{CNSMAT=Stahl Härteklasse 140 HV / 100 HV},{BNSURFACE=verzinkt-blau},{D=7.000},{DA=7.400},{DW=22.000},{H=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 729 - Flat washers without chamfer (DIN 9021; ~ISO 7093), steel, zinc plated blue
Bill of material
BN 729 1270036 flat washer 7.4
BNARTNR
Identification
1270036
1270036
BNNORM1
DIN 9021
BNNORM2
~ISO 7093
BNMAT
Material
Steel hardness class 140 HV / 100 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal diameter
7.000
7.000
DA
Inner diameter min.
7.400
7.400
mm
DW
Outer diameter max.
22.000
22.000
mm
H
Height
2.000
2.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求