Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ABB Installation Products
Description
Coupler
Bill of material
EXM32C
CN
Cat. No.
PN
Part No.
IPR
IP Rating
IP66
TR
Temp. Rating
-60°C +200°C
APP
Approvals
BASEEFA 08 ATEX 0359U, IECEx Bas08. 0121U, UL1203
MAT
Material
SIZE
Size
TT
Thread Type
TS
Thread Size
L
Overall Length
32.0 mm
AF
Hex A/F
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models