Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Installation Products
Description
DIN 72585 Hinged
Bill of material
CI08-72585
CN
Cat. No.
SIZENC
Conduit Size (NC)
mm
SIZENW
Conduit Size (NW)
mm
DESCRIPTION
Description
Circular interface to fit DIN 72585 STYLE connectors
B
40.9 mm
C
24.85 mm
D
10 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models