Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ABB Installation Products
Description
Custom Hinged Manifolds
Bill of material
MPS101
CN
Cat. No.
TYPE
Nominal Dimensions Type
SIZEANC
A Conduit Size (NC)
mm
SIZEBNC
B Conduit Size (NC)
mm
SIZECNC
C Conduit Size (NC)
mm
SIZEDNC
D Conduit Size (NC)
mm
SIZEENC
E Conduit Size (NC)
25 mm
SIZEFNC
F Conduit Size (NC)
mm
MAT
Material
Polyamide (Nylon) 6,6
DESCRIPTION
Description
COLOR
Color
Black
G
G Conduit Engagement
mm
H
H Conduit Engagement
10 mm
I
I Conduit Engagement
mm
J
J Conduit Engagement
mm
K
K Conduit Engagement
13 mm
L
L Conduit Engagement
mm
M
M Overall Dimensions
mm
N
N Overall Dimensions
mm
O
O Overall Dimensions
mm
P
P Overall Dimensions
mm
R
R Overall Dimensions
mm
WEIGHT
Weight
gms
X
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models