Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
630-01 - Connector (S-fitting) with two ZAK® spigot ends
Bill of material
6306504646
IN
Item Number
6306504646
LOD
LOD Level
PN
Max. operating pressure
16 bar
O
Outlet
ZAK 46
H
70 mm
L
606 mm
B
70 mm
W
Weight
1.97 kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; Pipe: PE 100; O-rings: EPDM (water)
MED
Medium
Potable water | Sewage water
NOTICE
Notice
Notice 1: Product numbers for gas on request.
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models