Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
HAWLE
Description
9948 - Butterfly valve with electrical actuator 24V, type LT, PN 16
Bill of material
9948125024
IN
Item Number
LOD
LOD Level
DN
Nominal Diameter
mm
PN
Pressure Rating
L2
mm
L3
65 mm
L4
155 mm
H4
mm
H5
mm
CS
Casing square
130/166
W
Weight
kg
PDF
PDF datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models