Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Power G064FC-B
Bill of material
HARTING 09062643201
MANUID
Product number of the Manufacturer
09062643201
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Female connector, Crimp termination, Contacts: 64, Copper alloy, Coding: Hole coding, Coding with loss of contacts
DESCLONG
Long Description
Connectors, Female connector, Crimp termination, Contacts: 64, Copper alloy, Coding: Hole coding, Coding with loss of contacts, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
DIN-Power G064FC-B
SUPPLIERALTNO
Alternative product number
09 06 264 3201
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAC207
Material of the contact
Other copper alloys
AAP662
Number of rows
4
AAT080
Pole number
64
AAU734
Manufacturer product description
Connectors, Female connector, Crimp termination, Contacts: 64, Copper alloy, Coding: Hole coding, Coding with loss of contacts
AAW338
Manufacturer product designation
DIN-Power G064FC-B
AAZ327
Grid dimensions 1
5.080 mm
AAZ328
Grid dimensions 2
5.080 mm
AAZ334
Type of PCB contacting
Crimp termination
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
With fixing flange
QUANTITYMIN
Minimum Order Quantity
75
QUANTITYINT
Quantity Scale
75
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models