Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Current Sensor HCM 1400A-0-30-CRA-0
Bill of material
HARTING 20311400101
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20311400101
DESCSHORT
Short Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±3.000 A, KN Turns ratio: 1 : 3000
DESCLONG
Long Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±3.000 A, KN Turns ratio: 1 : 3000
MANUTYPEDESC
Manufacturer Type Description
Current Sensor HCM 1400A-0-30-CRA-0
SUPPLIERALTNO
Alternative product number
20 31 140 0101
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAC078
Primary rated current In
1400 A
AAC113
Secondary rated current
0.467 A
AAF703
max. input voltage
24 V
AAF704
min. primary voltage range
15 V
AAG535
weight
691 g
AAO057
Product type
Current Sensor HCM 1400A-0-30-CRA-0
AAP798
Application standards
EN 50178
AAU734
Manufacturer product description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±3.000 A, KN Turns ratio: 1 : 3000
AAW338
Manufacturer product designation
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±3.000 A, KN Turns ratio: 1 : 3000
BAB392
certificate/approval
CE
BAB511
measurement accuracy
0.4 %
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90303370
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models