Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24HPR-Mounting Frame f.4xHC250
Bill of material
HARTING 09400009955
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09400009955
DESCSHORT
Short Description
Mounting frames, Han® HPR, Thread M6, Size: 24 B
DESCLONG
Long Description
Mounting frames, Han® HPR, Thread M6, Size: 24 B
MANUTYPEDESC
Manufacturer Type Description
Han 24HPR-Mounting Frame f.4xHC250
SUPPLIERALTNO
Alternative product number
09 40 000 9955
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAO057
Product type
Han 24HPR-Mounting Frame f.4xHC250
AAS461
Size
24 B
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Mounting frames, Han® HPR, Thread M6, Size: 24 B
AAW338
Manufacturer product designation
Mounting frames, Han® HPR, Thread M6, Size: 24 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models