Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Mounting frames for standard hood 6B
Bill of material
HARTING 09400009921
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09400009921
DESCSHORT
Short Description
Mounting frames, for standard hoods/housings, Size: 06 B
DESCLONG
Long Description
Mounting frames, for standard hoods/housings, Size: 06 B
MANUTYPEDESC
Manufacturer Type Description
Mounting frames for standard hood 6B
SUPPLIERALTNO
Alternative product number
09 40 000 9921
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
Mounting frames for standard hood 6B
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Mounting frames, for standard hoods/housings, Size: 06 B
AAW338
Manufacturer product designation
Mounting frames, for standard hoods/housings, Size: 06 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models