Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Acces. Special Cable Clamp EMC PG 21, Ir
Bill of material
HARTING 09620005007
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09620005007
DESCSHORT
Short Description
Cable gland, EMC version, Pg 21, Clamping range: 11.5 ... 15.5 mm, Shielding diameter: 9.5 ... 13.5 mm, Material (cable glands): Metal, IP68
DESCLONG
Long Description
Cable gland, EMC version, Pg 21, Clamping range: 11.5 ... 15.5 mm, Shielding diameter: 9.5 ... 13.5 mm, Material (cable glands): Metal, IP68, Wrench size: 30
MANUTYPEDESC
Manufacturer Type Description
Acces. Special Cable Clamp EMC PG 21, Ir
SUPPLIERALTNO
Alternative product number
09 62 000 5007
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
14
AAC108
Degree of protection (IP), mounted
IP68
AAG623
wrench width 1
30 mm
AAS460
Size of connection thread
PG21
AAS481
Thread type of the cable gland
PG
AAU734
Manufacturer product description
Cable gland, EMC version, Pg 21, Clamping range: 11.5 ... 15.5 mm, Shielding diameter: 9.5 ... 13.5 mm, Material (cable glands): Metal, IP68, Wrench size: 30
AAW338
Manufacturer product designation
Cable gland, EMC version, Pg 21, Clamping range: 11.5 ... 15.5 mm, Shielding diameter: 9.5 ... 13.5 mm, Material (cable glands): Metal, IP68
BAB664
material
Metal film
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part