Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
SKV 29 KABELVERSCHRAUBUNG
Bill of material
HARTING 09000005106
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09000005106
DESCSHORT
Short Description
Cable gland, Pg 29, Material (cable glands): Metal, Wrench size: 41
DESCLONG
Long Description
Cable gland, Pg 29, Material (cable glands): Metal, Wrench size: 41
MANUTYPEDESC
Manufacturer Type Description
SKV 29 KABELVERSCHRAUBUNG
SUPPLIERALTNO
Alternative product number
09 00 000 5106
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAG623
wrench width 1
41 mm
AAS460
Size of connection thread
PG29
AAS481
Thread type of the cable gland
PG
AAU734
Manufacturer product description
Cable gland, Pg 29, Material (cable glands): Metal, Wrench size: 41
AAW338
Manufacturer product designation
Cable gland, Pg 29, Material (cable glands): Metal, Wrench size: 41
BAA351
color
Grey, dark grey
BAB664
material
Metal film
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models