Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Uni-Dicht-Verschraubung Pg 11, 7-10,5mm
Bill of material
HARTING 09000005082
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09000005082
DESCSHORT
Short Description
Cable gland, Pg 11, Clamping range: 7 ... 10.5 mm, Material (cable glands): Metal, IP68, Wrench size: 20
DESCLONG
Long Description
Cable gland, Pg 11, Clamping range: 7 ... 10.5 mm, Material (cable glands): Metal, IP68, Wrench size: 20
MANUTYPEDESC
Manufacturer Type Description
Uni-Dicht-Verschraubung Pg 11, 7-10,5mm
SUPPLIERALTNO
Alternative product number
09 00 000 5082
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
14
AAC108
Degree of protection (IP), mounted
IP68
AAG623
wrench width 1
20 mm
AAS460
Size of connection thread
PG11
AAS481
Thread type of the cable gland
PG
AAU734
Manufacturer product description
Cable gland, Pg 11, Clamping range: 7 ... 10.5 mm, Material (cable glands): Metal, IP68, Wrench size: 20
AAW338
Manufacturer product designation
Cable gland, Pg 11, Clamping range: 7 ... 10.5 mm, Material (cable glands): Metal, IP68, Wrench size: 20
BAA039
max. operating ambient temperature
130 °C
BAA351
color
green
BAB664
material
Metal film
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part