Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
BLINDSTOFPEN M. 0-RING PG 11
Bill of material
HARTING 09000005070
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09000005070
DESCSHORT
Short Description
Dummy plugs, With O-ring, Pg 11, Wrench size: 20, Metal
DESCLONG
Long Description
Dummy plugs, With O-ring, Pg 11, Wrench size: 20, Metal
MANUTYPEDESC
Manufacturer Type Description
BLINDSTOFPEN M. 0-RING PG 11
SUPPLIERALTNO
Alternative product number
09 00 000 5070
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
BLINDSTOFPEN M. 0-RING PG 11
AAU734
Manufacturer product description
Dummy plugs, With O-ring, Pg 11, Wrench size: 20, Metal
AAW338
Manufacturer product designation
Dummy plugs, With O-ring, Pg 11, Wrench size: 20, Metal
BAB664
material
Metal film
BAE337
Clothing size
Pg 11
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models