Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han CGM-PVDF M25x1,5 8,0-5,0
Bill of material
HARTING 19155035290
MANUID
Product number of the Manufacturer
19155035290
DESCSHORT
Short Description
Cable gland, M25, Clamping range: 5 ... 8 mm, Material (cable glands): Polyamide (PA), IP68, Wrench size: 27, 29
DESCLONG
Long Description
Cable gland, M25, Clamping range: 5 ... 8 mm, Material (cable glands): Polyamide (PA), IP68, Wrench size: 27, 29
MANUTYPEDESC
Manufacturer Type Description
Han CGM-PVDF M25x1,5 8,0-5,0
SUPPLIERALTNO
Alternative product number
19 15 503 5290
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAC108
Degree of protection (IP), mounted
IP68
AAG623
wrench width 1
27 mm
AAO057
Product type
Han® F+B
AAO742
Brand
Han® F+B
AAS460
Size of connection thread
M25
AAS481
Thread type of the cable gland
metric
AAU734
Manufacturer product description
Cable gland, M25, Clamping range: 5 ... 8 mm, Material (cable glands): Polyamide (PA), IP68, Wrench size: 27, 29
AAW338
Manufacturer product designation
Cable gland, M25, Clamping range: 5 ... 8 mm, Material (cable glands): Polyamide (PA), IP68, Wrench size: 27, 29
BAA039
max. operating ambient temperature
100 °C
BAA351
color
Black
BAB664
material
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39174000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models