Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han CGM-M-Rail M32 D.20.5-25mm
Bill of material
HARTING 19000007125
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19000007125
DESCSHORT
Short Description
Cable gland, Railway version, M32, Clamping range: 20.5 ... 25 mm, Material (cable glands): Brass, IP68, Wrench size: 36, 40
DESCLONG
Long Description
Cable gland, Railway version, M32, Clamping range: 20.5 ... 25 mm, Material (cable glands): Brass, IP68, Wrench size: 36, 40
MANUTYPEDESC
Manufacturer Type Description
Han CGM-M-Rail M32 D.20.5-25mm
SUPPLIERALTNO
Alternative product number
19 00 000 7125
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAC108
Degree of protection (IP), mounted
IP68
AAG623
wrench width 1
36 mm
AAO057
Product type
Han® CGM-M-Rail
AAO742
Brand
Han® CGM-M-Rail
AAS460
Size of connection thread
M32
AAS481
Thread type of the cable gland
metric
AAU734
Manufacturer product description
Cable gland, Railway version, M32, Clamping range: 20.5 ... 25 mm, Material (cable glands): Brass, IP68, Wrench size: 36, 40
AAW338
Manufacturer product designation
Cable gland, Railway version, M32, Clamping range: 20.5 ... 25 mm, Material (cable glands): Brass, IP68, Wrench size: 36, 40
BAA039
max. operating ambient temperature
100 °C
BAB664
material
Brass
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models