Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Spec. Cable Gland M32 Cable-Ø13-21 SBC
Bill of material
HARTING 19000005014
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19000005014
DESCSHORT
Short Description
Cable gland, EMC version, M32, Clamping range: 13 ... 21 mm, Material (cable glands): Brass, Material (clamping ring): Polyamide (PA), IP65 / IP68
DESCLONG
Long Description
Cable gland, EMC version, M32, Clamping range: 13 ... 21 mm, Material (cable glands): Brass, Material (clamping ring): Polyamide (PA), IP65 / IP68, Wrench size: 36
MANUTYPEDESC
Manufacturer Type Description
Spec. Cable Gland M32 Cable-Ø13-21 SBC
SUPPLIERALTNO
Alternative product number
19 00 000 5014
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
105
AAC108
Degree of protection (IP), mounted
IP65 / IP68
AAG623
wrench width 1
36 mm
AAO057
Product type
Han® HPR EasyCon
AAO742
Brand
Han® HPR EasyCon
AAS460
Size of connection thread
M32
AAS481
Thread type of the cable gland
metric
AAU734
Manufacturer product description
Cable gland, EMC version, M32, Clamping range: 13 ... 21 mm, Material (cable glands): Brass, Material (clamping ring): Polyamide (PA), IP65 / IP68, Wrench size: 36
AAW338
Manufacturer product designation
Cable gland, EMC version, M32, Clamping range: 13 ... 21 mm, Material (cable glands): Brass, Material (clamping ring): Polyamide (PA), IP65 / IP68
BAA039
max. operating ambient temperature
100 °C
BAB664
material
Brass
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models