Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M32 Wellrohradapter Han Easy Hood
Bill of material
HARTING 11300009962
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11300009962
DESCSHORT
Short Description
Thread adapter, M32, Material (cable glands): Thermoplastic
DESCLONG
Long Description
Thread adapter, M32, Material (cable glands): Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
M32 Wellrohradapter Han Easy Hood
SUPPLIERALTNO
Alternative product number
11 30 000 9962
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAO057
Product type
Han® Easy Hood
AAO742
Brand
Han® Easy Hood
AAS460
Size of connection thread
M32
AAS481
Thread type of the cable gland
metric
AAU734
Manufacturer product description
Thread adapter, M32, Material (cable glands): Thermoplastic
AAW338
Manufacturer product designation
Thread adapter, M32, Material (cable glands): Thermoplastic
BAA351
color
Black
BAB664
material
Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models