Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
LP-Adapter Han Q 4/2
Bill of material
HARTING 09120069901
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09120069901
DESCSHORT
Short Description
Accessories, PCB adapter, In the Han® Q 4/2, Rated current: ‌30 A, Liquid crystal polymer (LCP)
DESCLONG
Long Description
Accessories, PCB adapter, In the Han® Q 4/2, Rated current: ‌30 A, Liquid crystal polymer (LCP)
MANUTYPEDESC
Manufacturer Type Description
LP-Adapter Han Q 4/2
SUPPLIERALTNO
Alternative product number
09 12 006 9901
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
41
AAB754
Contact design
Pin, Socket
AAF726
rated current
30 A
AAU734
Manufacturer product description
Accessories, PCB adapter, In the Han® Q 4/2, Rated current: ‌30 A, Liquid crystal polymer (LCP)
AAW338
Manufacturer product designation
LP-Adapter Han Q 4/2
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
125 °C
BAB392
certificate/approval
0
BAC487
material of insulation
Liquid crystal polymer
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models