Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A Screw-in adapter M25 EN AW 6026
Bill of material
HARTING 6104100040500
MANUID
Product number of the Manufacturer
6104100040500
PREVIEW
Preview
DESCSHORT
Short Description
Screw-in adapter, With seal, Size: Han® 3 A
DESCLONG
Long Description
Screw-in adapter, With seal, Size: Han® 3 A
MANUTYPEDESC
Manufacturer Type Description
Han 3A Screw-in adapter M25 EN AW 6026
SUPPLIERALTNO
Alternative product number
61 04 100 0405 00
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAO057
Product type
Han 3A Screw-in adapter M25 EN AW 6026
AAU734
Manufacturer product description
Screw-in adapter, With seal, Size: Han® 3 A
AAW338
Manufacturer product designation
Screw-in adapter, With seal, Size: Han® 3 A
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part