Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Crimping tool Han C
Bill of material
HARTING 09983008103
MANUID
Product number of the Manufacturer
09983008103
PREVIEW
Preview
DESCSHORT
Short Description
Crimping tool, Conductor cross-section: 1.5 ... 10 mm²
DESCLONG
Long Description
Crimping tool, Conductor cross-section: 1.5 ... 10 mm²
MANUTYPEDESC
Manufacturer Type Description
Crimping tool Han C
SUPPLIERALTNO
Alternative product number
09 98 300 8103
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
0
AAO057
Product type
Crimping tool Han C
AAU734
Manufacturer product description
Crimping tool, Conductor cross-section: 1.5 ... 10 mm²
AAW338
Manufacturer product designation
Crimping tool, Conductor cross-section: 1.5 ... 10 mm²
BAI994
min. adjustable conductor cross-section
1.500 mm²
BAJ007
max. adjustable conductor cross-section
10 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part