Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
INDUCOM - Crimp tool Insert 6.5 mm
Bill of material
HARTING 61030000099
PREVIEW
Preview
MANUID
Product number of the Manufacturer
61030000099
DESCSHORT
Short Description
Crimp die, Wrench size: 6.5
DESCLONG
Long Description
Crimp die, Wrench size: 6.5
MANUTYPEDESC
Manufacturer Type Description
INDUCOM - Crimp tool Insert 6.5 mm
SUPPLIERALTNO
Alternative product number
61 03 000 0099
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAU734
Manufacturer product description
Crimp die, Wrench size: 6.5
AAW338
Manufacturer product designation
INDUCOM - Crimp tool Insert 6.5 mm
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82073090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part