Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Crimp die 10mm² for 60 kN tool
Bill of material
HARTING 09990000852
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09990000852
DESCSHORT
Short Description
Crimp die, for 60 kN tool, Conductor cross-section: 10 mm²
DESCLONG
Long Description
Crimp die, for 60 kN tool, Conductor cross-section: 10 mm²
MANUTYPEDESC
Manufacturer Type Description
Crimp die 10mm² for 60 kN tool
SUPPLIERALTNO
Alternative product number
09 99 000 0852
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
23
AAU734
Manufacturer product description
Crimp die, for 60 kN tool, Conductor cross-section: 10 mm²
AAW338
Manufacturer product designation
Crimp die 10mm² for 60 kN tool
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82073090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part