Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Hand hydraulic crimping tool 60 kN
Bill of material
HARTING 09990000851
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09990000851
DESCSHORT
Short Description
Hand hydraulic crimping tool, Pressing force 60 kN, Crimp die acc. to DIN 46235 with pressing width 9 mm, Conductor cross-section: 10 ... 70 mm²
DESCLONG
Long Description
Hand hydraulic crimping tool, Pressing force 60 kN, Crimp die acc. to DIN 46235 with pressing width 9 mm, Conductor cross-section: 10 ... 70 mm²
MANUTYPEDESC
Manufacturer Type Description
Hand hydraulic crimping tool 60 kN
SUPPLIERALTNO
Alternative product number
09 99 000 0851
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
16
AAO057
Product type
Hand hydraulic crimping tool
AAU734
Manufacturer product description
Hand hydraulic crimping tool, Pressing force 60 kN, Crimp die acc. to DIN 46235 with pressing width 9 mm, Conductor cross-section: 10 ... 70 mm²
AAW338
Manufacturer product designation
Hand hydraulic crimping tool, Pressing force 60 kN, Crimp die acc. to DIN 46235 with pressing width 9 mm, Conductor cross-section: 10 ... 70 mm²
BAC673
Max. cross section of line
70 mm²
BAC736
Min. cross section of line
10 mm²
BAD875
Net weight
6820 g
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part