Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Modular Compact cover, for housings
Bill of material
HARTING 09140015401
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140015401
DESCSHORT
Short Description
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Modular Compact, Single locking lever
DESCLONG
Long Description
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Modular Compact, Single locking lever, Degree of protection: IP65, locked condition
MANUTYPEDESC
Manufacturer Type Description
Han-Modular Compact cover, for housings
SUPPLIERALTNO
Alternative product number
09 14 001 5401
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Longitudinal strap
AAC108
Degree of protection (IP), mounted
IP65, locked condition
AAO057
Product type
Han-Modular Compact cover, for housings
AAO742
Brand
Han-Modular® Compact
AAP798
Application standards
IEC 61984
AAS461
Size
Modular Compact
AAU734
Manufacturer product description
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Modular Compact, Single locking lever, Degree of protection: IP65, locked condition
AAW338
Manufacturer product designation
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Modular Compact, Single locking lever
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models