Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
LC connector singlemode 2mm
Bill of material
HARTING 20101258221
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20101258221
DESCSHORT
Short Description
LC contact, Singlemode, for cable diameter up to 2 mm, Male
DESCLONG
Long Description
LC contact, Singlemode, for cable diameter up to 2 mm, Male
MANUTYPEDESC
Manufacturer Type Description
LC connector singlemode 2mm
SUPPLIERALTNO
Alternative product number
20 10 125 8221
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin
AAO057
Product type
LC connector singlemode 2mm
AAS464
Contact type
turned
AAU734
Manufacturer product description
LC contact, Singlemode, for cable diameter up to 2 mm, Male
AAW338
Manufacturer product designation
LC contact, Singlemode, for cable diameter up to 2 mm, Male, LC connector singlemode 2mm
BAA039
max. operating ambient temperature
75 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models