Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN 41626 male connector for 125Á m GI,
Bill of material
HARTING 20101254212
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20101254212
DESCSHORT
Short Description
FO contact, for GI fibre 50/125 μm, for ceramic ferrule 62.5/125 μm, Male
DESCLONG
Long Description
FO contact, for GI fibre 50/125 μm, for ceramic ferrule 62.5/125 μm, Male
MANUTYPEDESC
Manufacturer Type Description
DIN 41626 male connector for 125Á m GI,
SUPPLIERALTNO
Alternative product number
20 10 125 4212
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB754
Contact design
Pin
AAO057
Product type
DIN 41626 male connector for 125Á m GI,, DIN 41626
AAO742
Brand
DIN 41626
AAS464
Contact type
turned
AAU734
Manufacturer product description
FO contact, for GI fibre 50/125 μm, for ceramic ferrule 62.5/125 μm, Male
AAW338
Manufacturer product designation
FO contact, for GI fibre 50/125 μm, for ceramic ferrule 62.5/125 μm, Male, DIN 41626 male connector for 125Á m GI,
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models