Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Pneumatic module, for 1,6+ 3+ 4mm
Bill of material
HARTING 09140034501
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140034501
DESCSHORT
Short Description
Han® Pneumatic module, Male, Female, Contacts: 3, Polycarbonate (PC), Blue
DESCLONG
Long Description
Han® Pneumatic module, Male, Female, Contacts: 3, Polycarbonate (PC), Blue
MANUTYPEDESC
Manufacturer Type Description
Han Pneumatic module, for 1,6+ 3+ 4mm
SUPPLIERALTNO
Alternative product number
09 14 003 4501
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin, Socket
AAB755
Contact insert without contact
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
80 °C
AAO057
Product type
Han Pneumatic module, for 1,6+ 3+ 4mm
AAO742
Brand
Han-Modular®
AAS465
Insertion cycles, min.
500
AAT080
Pole number
3
AAU734
Manufacturer product description
Han® Pneumatic module, Male, Female, Contacts: 3, Polycarbonate (PC), Blue
AAW338
Manufacturer product designation
Han® Pneumatic module, Male, Female, Contacts: 3, Polycarbonate (PC), Blue
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models