Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
STAF 14 FE-L
Bill of material
HARTING 09700142810
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09700142810
DESCSHORT
Short Description
Inserts, Solder termination, Female, Polyamide (PA), Black, Rated current: ‌10 A, Size: 10 A, Contacts: 14, Conductor cross-section: 2.5 mm²
DESCLONG
Long Description
Inserts, Solder termination, Female, Polyamide (PA), Black, Rated current: ‌10 A, Size: 10 A, Contacts: 14, Conductor cross-section: 2.5 mm², Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
STAF 14 FE-L
SUPPLIERALTNO
Alternative product number
09 70 014 2810
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB499
Rated surge voltage
0.8 kV
AAB754
Contact design
Socket
AAB789
max. connectable conductor cross-section multiple wire
2.5 mm²
AAC036
wire protection present
No
AAC049
PE connection present
No
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
100 °C
AAF726
rated current
10 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
STAF 14 FE-L
AAO742
Brand
Staf®
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
Soldered connection
AAS461
Size
10 A
AAS465
Insertion cycles, min.
500
AAT080
Pole number
14
AAU734
Manufacturer product description
Inserts, Solder termination, Female, Polyamide (PA), Black, Rated current: ‌10 A, Size: 10 A, Contacts: 14, Conductor cross-section: 2.5 mm², Copper alloy, Silver plated
AAW338
Manufacturer product designation
Inserts, Solder termination, Female, Polyamide (PA), Black, Rated current: ‌10 A, Size: 10 A, Contacts: 14, Conductor cross-section: 2.5 mm²
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
HB
BAC676
Max. line cross section, flexible
2.5 mm²
BAH005
rated voltage
25 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models