Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Vv 20-3 Multiplier
Bill of material
HARTING 09420200131
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09420200131
DESCSHORT
Short Description
Inserts, Distributor, Screw termination, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Conductor cross-section: 0.2 ... 2.5 mm²
DESCLONG
Long Description
Inserts, Distributor, Screw termination, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Conductor cross-section: 0.2 ... 2.5 mm², Copper alloy, Tin plated
MANUTYPEDESC
Manufacturer Type Description
Han Vv 20-3 Multiplier
SUPPLIERALTNO
Alternative product number
09 42 020 0131
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB499
Rated surge voltage
6 kV
AAB789
max. connectable conductor cross-section multiple wire
2.5 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.2 mm²
AAC036
wire protection present
No
AAC049
PE connection present
No
AAC202
Material of the contact coat
Tin
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
16 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han Vv 20-3 Multiplier
AAO742
Brand
Han D® AV
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
Screw connection
AAU734
Manufacturer product description
Inserts, Distributor, Screw termination, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Conductor cross-section: 0.2 ... 2.5 mm², Copper alloy, Tin plated
AAW338
Manufacturer product designation
Inserts, Distributor, Screw termination, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Conductor cross-section: 0.2 ... 2.5 mm²
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
2.5 mm²
BAC739
Min. line cross section, flexible
0.2 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models