Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han ID Module Plug Profinet
Bill of material
HARTING 09806150100
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09806150100
DESCSHORT
Short Description
ID Profinet, Memory module / CPU, Male, Contacts: 7, Polycarbonate (PC), Liquid crystal polymer (LCP), RAL 7032 (pebble grey), White
DESCLONG
Long Description
ID Profinet, Memory module / CPU, Male, Contacts: 7, Polycarbonate (PC), Liquid crystal polymer (LCP), RAL 7032 (pebble grey), White
MANUTYPEDESC
Manufacturer Type Description
Han ID Module Plug Profinet
SUPPLIERALTNO
Alternative product number
09 80 615 0100
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
200
AAB754
Contact design
Pin
AAM483
material of contact insert
Plastic
AAO057
Product type
Han ID Module Plug Profinet
AAO742
Brand
Han-Modular®
AAP798
Application standards
IEC 60721-3-3
AAS465
Insertion cycles, min.
500
AAS478
Module type
ID Profinet
AAT080
Pole number
7
AAU734
Manufacturer product description
ID Profinet, Memory module / CPU, Male, Contacts: 7, Polycarbonate (PC), Liquid crystal polymer (LCP), RAL 7032 (pebble grey), White
AAW338
Manufacturer product designation
ID Profinet, Memory module / CPU, Male, Contacts: 7, Polycarbonate (PC), Liquid crystal polymer (LCP), RAL 7032 (pebble grey), White
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models