Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 6 HsB-SMC-FI-CRT
Bill of material
HARTING 09310063101
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09310063101
DESCSHORT
Short Description
Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌35 A, Size: 16 B, Contacts: 6
DESCLONG
Long Description
Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌35 A, Size: 16 B, Contacts: 6, Conductor cross-section: 1.5 ... 10 mm²
MANUTYPEDESC
Manufacturer Type Description
Han 6 HsB-SMC-FI-CRT
SUPPLIERALTNO
Alternative product number
09 31 006 3101
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB499
Rated surge voltage
6 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.5 mm²
AAC036
wire protection present
No
AAC049
PE connection present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
35 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han 6 HsB-SMC-FI-CRT
AAO742
Brand
Han® HsB
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
crimp connection
AAS461
Size
16 B
AAS465
Insertion cycles, min.
500
AAT080
Pole number
6
AAU734
Manufacturer product description
Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌35 A, Size: 16 B, Contacts: 6, Conductor cross-section: 1.5 ... 10 mm²
AAW338
Manufacturer product designation
Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌35 A, Size: 16 B, Contacts: 6
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
10 mm²
BAC739
Min. line cross section, flexible
1.5 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models