Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
preLink RJ45 Jack HIFF Set AWG 22/23
Bill of material
HARTING 20820010001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20820010001
DESCSHORT
Short Description
Connectors, Female module, preLink® IDC insulation displacement termination, Size: HIFF version, Conductor cross-section: 0.22 ... 0.32 mm²
DESCLONG
Long Description
Connectors, Female module, preLink® IDC insulation displacement termination, Size: HIFF version, Conductor cross-section: 0.22 ... 0.32 mm²
MANUTYPEDESC
Manufacturer Type Description
preLink RJ45 Jack HIFF Set AWG 22/23
SUPPLIERALTNO
Alternative product number
20 82 001 0001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
120
AAB789
max. connectable conductor cross-section multiple wire
0.32 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.22 mm²
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAO057
Product type
preLink RJ45 Jack HIFF Set AWG 22/23
AAO742
Brand
preLink®
AAP798
Application standards
EN 45545-2
AAS458
Conductor connection method
Insulation displacement termination
AAS461
Size
HIFF version
AAU734
Manufacturer product description
Connectors, Female module, preLink® IDC insulation displacement termination, Size: HIFF version, Conductor cross-section: 0.22 ... 0.32 mm²
AAW338
Manufacturer product designation
Connectors, Female module, preLink® IDC insulation displacement termination, Size: HIFF version, Conductor cross-section: 0.22 ... 0.32 mm²
BAB392
certificate/approval
0
BAC676
Max. line cross section, flexible
0.32 mm²
BAC739
Min. line cross section, flexible
0.22 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models