Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
preLink RJ45 Keystone module angled
Bill of material
HARTING 20825000002
MANUID
Product number of the Manufacturer
20825000002
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Female module, preLink® IDC insulation displacement termination, Size: Keystone version
DESCLONG
Long Description
Connectors, Female module, preLink® IDC insulation displacement termination, Size: Keystone version
MANUTYPEDESC
Manufacturer Type Description
preLink RJ45 Keystone module angled
SUPPLIERALTNO
Alternative product number
20 82 500 0002
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
133
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAO057
Product type
preLink RJ45 Keystone module angled
AAO742
Brand
preLink®
AAP798
Application standards
EN 45545-2
AAS458
Conductor connection method
Insulation displacement termination
AAS461
Size
Keystone version
AAU734
Manufacturer product description
Connectors, Female module, preLink® IDC insulation displacement termination, Size: Keystone version
AAW338
Manufacturer product designation
Connectors, Female module, preLink® IDC insulation displacement termination, Size: Keystone version
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
24
QUANTITYINT
Quantity Scale
24
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models