Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
preLink RJ45 plug, IP20 Cat.6A L-90°
Bill of material
HARTING 20821010021
MANUID
Product number of the Manufacturer
20821010021
DESCSHORT
Short Description
Connectors, preLink® IDC insulation displacement termination, Male, Contacts: 8, Degree of protection: IP20
DESCLONG
Long Description
Connectors, preLink® IDC insulation displacement termination, Male, Contacts: 8, Degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
preLink RJ45 plug, IP20 Cat.6A L-90°
SUPPLIERALTNO
Alternative product number
20 82 101 0021
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB754
Contact design
Pin
AAC108
Degree of protection (IP), mounted
IP20
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAO742
Brand
preLink®
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
8
AAU734
Manufacturer product description
preLink RJ45 plug, IP20 Cat.6A L-90°
BAB392
certificate/approval
0
BAC487
material of insulation
Zinc die-cast, nickel-plated
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part