Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
preLink RJ45 plug, AWG22/24, IP20 Cat.6A
Bill of material
HARTING 20821010012
MANUID
Product number of the Manufacturer
20821010012
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, preLink® IDC insulation displacement termination, Male, Contacts: 8, Degree of protection: IP20
DESCLONG
Long Description
Connectors, preLink® IDC insulation displacement termination, Male, Contacts: 8, Degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
preLink RJ45 plug, AWG22/24, IP20 Cat.6A
SUPPLIERALTNO
Alternative product number
20 82 101 0012
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB754
Contact design
Pin
AAB789
max. connectable conductor cross-section multiple wire
0.320 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.220 mm^2
AAC108
Degree of protection (IP), mounted
IP20
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAO742
Brand
preLink®
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
8
AAU731
Manufacturer product family
RJ45
AAU734
Manufacturer product description
preLink RJ45 plug, AWG22/24, IP20 Cat.6A
BAB392
certificate/approval
0
BAC487
material of insulation
Zinc die-cast, nickel-plated
BAC676
Max. line cross section, flexible
0.320 mm^2
BAC739
Min. line cross section, flexible
0.220 mm^2
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models