Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-port RJ45 coupler Cat.6 white
Bill of material
HARTING 09454521562
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09454521562
DESCSHORT
Short Description
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Connection type: Jack to jack
DESCLONG
Long Description
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Connection type: Jack to jack
MANUTYPEDESC
Manufacturer Type Description
har-port RJ45 coupler Cat.6 white
SUPPLIERALTNO
Alternative product number
09 45 452 1562
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAO057
Product type
har-port
AAO742
Brand
har-port
AAP798
Application standards
EN 45545-2
AAW338
Manufacturer product designation
har-port RJ45 coupler Cat.6 white
BAA351
color
White
BAB270
Design of plug
RJ45
BAB392
certificate/approval
0
BAB664
material
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models