Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 USB 2.0 PCB, 2x USB B-B straight
Bill of material
HARTING 09455411907
MANUID
Product number of the Manufacturer
09455411907
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Adapter PCB, Contacts: 4
DESCLONG
Long Description
Connectors, Adapter PCB, Contacts: 4
MANUTYPEDESC
Manufacturer Type Description
HPP V4 USB 2.0 PCB, 2x USB B-B straight
SUPPLIERALTNO
Alternative product number
09 45 541 1907
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
105
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO057
Product type
HPP V4 USB 2.0 PCB, 2x USB B-B straight
AAO742
Brand
HARTING PushPull (V4)
AAP798
Application standards
IEC 61076-3-106
AAS465
Insertion cycles, min.
750
AAT080
Pole number
4
AAU734
Manufacturer product description
Connectors, Adapter PCB, Contacts: 4
AAW338
Manufacturer product designation
Connectors, Adapter PCB, Contacts: 4
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models