Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
LC duplex Unibody Multi Mode
Bill of material
HARTING 09574000001000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09574000001000
DESCSHORT
Short Description
Connectors, Connector LC duplex, Contacts: 2
DESCLONG
Long Description
Connectors, Connector LC duplex, Contacts: 2
MANUTYPEDESC
Manufacturer Type Description
LC duplex Unibody Multi Mode
SUPPLIERALTNO
Alternative product number
09 57 400 0001 000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
25
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO057
Product type
LC duplex Unibody Multi Mode
AAO742
Brand
HARTING PushPull (V4)
AAT080
Pole number
2
AAU734
Manufacturer product description
Connectors, Connector LC duplex, Contacts: 2
AAW338
Manufacturer product designation
Connectors, Connector LC duplex, Contacts: 2
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models