Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M8-PFT-CRIMP-8P-ACOD-M-0.2
Bill of material
HARTING 21023531800
MANUID
Product number of the Manufacturer
21023531800
PREVIEW
Preview
DESCSHORT
Short Description
Panel feed through, With conductors, for rear mounting, ‌20 cm
DESCLONG
Long Description
Panel feed through, With conductors, for rear mounting, ‌20 cm
MANUTYPEDESC
Manufacturer Type Description
M8-PFT-CRIMP-8P-ACOD-M-0.2
SUPPLIERALTNO
Alternative product number
21 02 353 1800
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
210
AAC076
Coding (head 1)
A-coded
AAC103
screen connection present
No
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
1.500 A
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-104
AAS465
Insertion cycles, min.
100
AAW083
Construction form of the plug connector
Male
BAA039
max. operating ambient temperature
80 °C
BAA419
Cross section of conductor
0.140 mm^2
BAB392
certificate/approval
0
BAC461
material of housing
Brass
BAH005
rated voltage
30 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models