Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M8-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Bill of material
HARTING 21420000020
MANUID
Product number of the Manufacturer
21420000020
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, PCB connector, Angled, for rear mounting, Wave soldering termination, Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated
DESCLONG
Long Description
Connectors, PCB connector, Angled, for rear mounting, Wave soldering termination, Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding
MANUTYPEDESC
Manufacturer Type Description
M8-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
SUPPLIERALTNO
Alternative product number
21 42 000 0020
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
4 A
AAT080
Pole number
4
AAU734
Manufacturer product description
Connectors, PCB connector, Angled, for rear mounting, Wave soldering termination, Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated
AAW338
Manufacturer product designation
M8-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ363
Coating plug contact area
Gold (au)
BAB392
certificate/approval
0
BAH005
rated voltage
60 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models