Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M8 PCB Adapter 4pol Pcod. female
Bill of material
HARTING 21023412419
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21023412419
DESCSHORT
Short Description
Connectors, PCB connector, Straight, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4, Copper alloy, Au over Ni, Mating side
DESCLONG
Long Description
Connectors, PCB connector, Straight, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4, Copper alloy, Au over Ni, Mating side, Coding: P-coding
MANUTYPEDESC
Manufacturer Type Description
M8 PCB Adapter 4pol Pcod. female
SUPPLIERALTNO
Alternative product number
21 02 341 2419
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP65/IP67, mated condition
AAC194
Type of packaging
Cardboard
AAC202
Material of the contact coat
Nickel/gold, Mating side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
4 A
AAT080
Pole number
4
AAU734
Manufacturer product description
Connectors, PCB connector, Straight, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4, Copper alloy, Au over Ni, Mating side
AAW338
Manufacturer product designation
M8 PCB Adapter 4pol Pcod. female
AAZ334
Type of PCB contacting
THR connection
AAZ363
Coating plug contact area
Gold (au), Mating side
BAB392
certificate/approval
0
BAH005
rated voltage
60 V
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models