Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M8-Screw-3P-M-ANG
Bill of material
HARTING 21023593301
MANUID
Product number of the Manufacturer
21023593301
PREVIEW
Preview
DESCSHORT
Short Description
Cable connector, Angled, Male, A-coding, Screw termination, Polyamide (PA), Contacts: 3, Brass, Gold plated, Conductor cross-section: 0.09 ... 0.5 mm²
DESCLONG
Long Description
Cable connector, Angled, Male, A-coding, Screw termination, Polyamide (PA), Contacts: 3, Brass, Gold plated, Conductor cross-section: 0.09 ... 0.5 mm², Rated current: ‌4 A, Polyamide (PA), Copper-zinc alloy, Screw locking, Degree of protection: IP67, locked condition
MANUTYPEDESC
Manufacturer Type Description
M8-Screw-3P-M-ANG
SUPPLIERALTNO
Alternative product number
21 02 359 3301
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB373
Type of interlock
Threaded joint
AAB408
Design of housing
angled
AAB935
min. connectable conductor cross-section
0.090 mm^2
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67, locked condition
AAC202
Material of the contact coat
Gold
AAD246
Overvoltage category
III
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-104
AAS458
Conductor connection method
Screw connection
AAS465
Insertion cycles, min.
100
AAS491
External cable diameter, min.
4 mm
AAS492
External cable diameter, max.
5.500 mm
AAW082
max. connectable conductor cross-section
0.500 mm^2
AAW338
Manufacturer product designation
M8-Screw-3P-M-ANG
BAA039
max. operating ambient temperature
85 °C
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC461
material of housing
Plastic, Brass
BAD993
screened
No
BAH005
rated voltage
60 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models