Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
triple seal frame M8-S
Bill of material
HARTING 21010102013
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21010102013
DESCSHORT
Short Description
Set of seals, Cable diameter: 2.5 ... ‌5.1 mm, Thermoplastic
DESCLONG
Long Description
Set of seals, Cable diameter: 2.5 ... ‌5.1 mm, Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
triple seal frame M8-S
SUPPLIERALTNO
Alternative product number
21 01 010 2013
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
triple seal frame M8-S
AAU734
Manufacturer product description
Set of seals, Cable diameter: 2.5 ... ‌5.1 mm, Thermoplastic
AAW338
Manufacturer product designation
Set of seals, Cable diameter: 2.5 ... ‌5.1 mm, Thermoplastic
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models