Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
SEALING CAP M12 Plastic
Bill of material
HARTING 21010000003
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21010000003
DESCSHORT
Short Description
Cap, for female inserts, Thermoplastic, Degree of protection: IP65 / IP67
DESCLONG
Long Description
Cap, for female inserts, Thermoplastic, Degree of protection: IP65 / IP67
MANUTYPEDESC
Manufacturer Type Description
SEALING CAP M12 Plastic
SUPPLIERALTNO
Alternative product number
21 01 000 0003
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
3
AAC108
Degree of protection (IP), mounted
IP65/IP67
AAO057
Product type
SEALING CAP M12 Plastic
AAU734
Manufacturer product description
Cap, for female inserts, Thermoplastic, Degree of protection: IP65 / IP67
AAW338
Manufacturer product designation
Cap, for female inserts, Thermoplastic, Degree of protection: IP65 / IP67
BAA351
color
Black
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models